For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XRT - T shaped reducing fitting
Bill of material
XRT 06 04 06 LL
DES
Identifier
XRT 06 04 06 LL
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD1
Pipe diameter OD1
6 mm
OD2
Pipe diameter OD2
4 mm
OD3
Pipe diameter OD3
6 mm
L1
Length L1
15.0 mm
L2
Length L2
9.5 mm
L3
Length L3
15.0 mm
L4
Length L4
9.5 mm
L5
Length L5
15.0 mm
L6
Length L6
11.0 mm
SW
Width across flats SW
11 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.